Link-Belt PLB6871FD5 Split-housed Pillow Blocks Link-Belt Spherical Roller Bearings - PLB6871FD5
Part #:10443085
Catalog #:PLB6871FD5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 18.38 in | Foot Height (in): | 2.38 in |
| Base Width (in): | 5.13 in | Bolt Size (in): | 7/8 in |
| Base to Center Height (in): | 6 in | Overall Width (in): | 8.83 in |
| Overall Height (in): | 11.34 in | Bore Diameter (in): | 4.4375 in |
| Required Distance for Cap Removal (in): | 14.5 in | Centerline to Shaft Face for Closed End Unit (in): | 2.47 in |
| Base Length (in): | 18.38 in | Bolt Spacing Max (in): | 16 in |
| Bolt Spacing Width (in): | 3.25 in | Expansion Capability (in): | 0.38 in |
| Bolt Spacing Min (in): | 14.63 in |
Technical Specifications
| Shaft Locking Type: | Adapter Mount | Housing Style: | Pillow Block |
| End Cap: | LB68726R | Cage Material: | Bronze |
| Radial Dynamic Load Capacity (lb): | 143,000 lb | Series: | Split-housed Pillow Blocks |
| Product: | PLB6800F | Housing Construction: | Split |
| Housing Type: | Pillow Block, Four Bolt, SAF Style | Static Load Rating (lb): | 196,000 lb |
| Misalignment Type: | Dynamic | Seal Type: | Pentac Seal |
| Housing Material: | Cast Iron | Rolling Element: | Spherical Roller |
| Housing Color: | Black | Fixed/Expansion: | Fixed/Expansion |
| Radial Clearance: | C3 STANDARD | Available Seal Type: | D8 Taconite Seal; D5 PenTac Seal; R Labyrinth Seal |
| C-Spacer: | 68724 | Seal Kit: | LB68713RA (qty 2) LB68713P (qty 2) |
| Maximum Speed (RPM): | 1800 rpm | Ability to Relubricate: | Yes |
| Cap Bolt Torque (ft-lbs): | 280-330 ft/lbs | Size Code: | 22226 |
| Grease Fitting Thread Size: | 1/8 NPT | Primary Seal: | D5 RUBBER-KEVLAR FLGR AND LER |
| Vibration Frequency Outer Ring Defect: | 0.127 cps | Housing Kit: | PLB6871FD502 |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Inner Ring Defect: | 0.173 cps |
| Insert: | 22226LBKC3 | Housing Coating: | POWDER COATED |
| Vibration Frequency Fundamental Train: | 0.0071 cps | Locking Device Kit: | H3126071 |
| Max Operating Temperature (C): | 107 °C | Misalignment Capability: | ±0.5° Misalignment - Dynamic |
| Vibration Frequency Roller Spin: | 0.0524 cps |
General Specifications
| UPC: | 793699059915 | Weight: | 157.00 LB |
| HTC: | 8483208080 | Country of Origin: | China |

