Link-Belt PLB6880FD5 Split-housed Pillow Blocks Link-Belt Spherical Roller Bearings - PLB6880FD5
Part #:10414153
Catalog #:PLB6880FD5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 11.81 in | Bolt Size (in): | 1 in |
| Foot Height (in): | 2.38 in | Overall Length (in): | 20.13 in |
| Base Width (in): | 5.88 in | Base to Center Height (in): | 6 in |
| Bore Diameter (in): | 5 in | Overall Width (in): | 8.61 in |
| Required Distance for Cap Removal (in): | 15.5 in | Expansion Capability (in): | 0.38 in |
| Base Length (in): | 20.13 in | Bolt Spacing Width (in): | 3.38 in |
| Bolt Spacing Min (in): | 16 in | Bolt Spacing Max (in): | 17.13 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Housing Construction: | Split |
| Housing Type: | Pillow Block, Four Bolt, SAF Style | Static Load Rating (lb): | 228,000 lb |
| Fixed/Expansion: | Fixed/Expansion | Radial Clearance: | C3 STANDARD |
| Radial Dynamic Load Capacity (lb): | 166,000 lb | Seal Type: | Pentac Seal |
| Misalignment Type: | Dynamic | Product: | PLB6800F |
| Housing Color: | Black | Series: | Split-housed Pillow Blocks |
| End Cap: | LB68806R | Cage Material: | Bronze |
| Shaft Locking Type: | Adapter Mount | Housing Style: | Pillow Block |
| Housing Material: | Cast Iron | Cap Bolt Torque (ft-lbs): | 400-440 ft/lbs |
| Maximum Speed (RPM): | 1700 rpm | Seal Kit: | LB68803R (qty 2) LB68803P (qty 2) |
| Available Seal Type: | D8 Taconite Seal; D5 PenTac Seal; R Labyrinth Seal | C-Spacer: | 68804 |
| Ability to Relubricate: | Yes | Size Code: | 22228 |
| Misalignment Capability: | ±0.5° Misalignment - Dynamic | Locking Device Kit: | H3128080 |
| Vibration Frequency Inner Ring Defect: | 0.165 cps | Max Operating Temperature (F): | 225 °F |
| Primary Seal: | D5 RUBBER-KEVLAR FLGR AND LER | Vibration Frequency Roller Spin: | 0.049 cps |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Outer Ring Defect: | 0.119 cps |
| Vibration Frequency Fundamental Train: | 0.007 cps | Housing Coating: | POWDER COATED |
| Grease Fitting Thread Size: | 1/4 NPT | Insert: | 22228LBKC3 |
| Housing Kit: | PLB6880FD502 |
General Specifications
| UPC: | 793699059984 | Weight: | 184.00 LB |

