Link-Belt PLB6895FD8K75 Split-housed Pillow Blocks Link-Belt Spherical Roller Bearings - PLB6895FD8K75
Part #:10427654
Catalog #:PLB6895FD8K75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 14.25 in | Overall Width (in): | 11 in |
| Bolt Size (in): | 1 in | Base to Center Height (in): | 7.063 in |
| Overall Length (in): | 24.75 in | Foot Height (in): | 2.75 in |
| Base Width (in): | 6.75 in | Bore Diameter (in): | 5.9375 in |
| Required Distance for Cap Removal (in): | 18 in | Bolt Spacing Width (in): | 4.25 in |
| Expansion Capability (in): | 0.38 in | Base Length (in): | 24.75 in |
| Bolt Spacing Max (in): | 21.63 in | Bolt Spacing Min (in): | 19.38 in |
| Centerline to Shaft Face for Closed End Unit (in): | 3.13 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Static Load Rating (lb): | 345,000 lb |
| Seal Type: | Taconite Seal | Housing Type: | Pillow Block, Four Bolt, SAF Style |
| Housing Color: | Silver | Shaft Locking Type: | Adapter Mount |
| Radial Dynamic Load Capacity (lb): | 250,000 lb | Misalignment Type: | Dynamic |
| End Cap: | LB68104D86 | Housing Style: | Pillow Block |
| Product: | PLB6800F | Series: | Split-housed Pillow Blocks |
| Housing Material: | Cast Iron | Fixed/Expansion: | Fixed/Expansion |
| Housing Construction: | Split | Radial Clearance: | C3 STANDARD |
| Cage Material: | Bronze | Available Seal Type: | D8 Taconite Seal; D5 PenTac Seal; R Labyrinth Seal |
| Ability to Relubricate: | Yes | Cap Bolt Torque (ft-lbs): | 400-440 ft/lbs |
| C-Spacer: | 68964 | Maximum Speed (RPM): | 960 rpm |
| Housing Kit: | PLB6895FD8K7502 | Locking Device Kit: | H3134095 |
| Insert: | 22234LBKC3 | Misalignment Capability: | ±0.5° Misalignment - Dynamic |
| Vibration Frequency Fundamental Train: | 0.007 cps | Primary Seal: | D8 TACONITE DUTY SEAL |
| Grease Fitting Thread Size: | 1/4 NPT | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Outer Ring Defect: | 0.1186 cps | Vibration Frequency Roller Spin: | 0.0492 cps |
| Size Code: | 22234 | Housing Coating: | NICKEL PLATED |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Inner Ring Defect: | 0.165 cps |
General Specifications
| UPC: | 793699974157 | Weight: | 293.00 LB |

