Link-Belt PLB6943RC Split-housed Pillow Blocks Link-Belt Spherical Roller Bearings - PLB6943RC
Part #:10408203
Catalog #:PLB6943RC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 8.38 in | Foot Height (in): | 1.31 in |
| Base Width (in): | 3.88 in | Base to Center Height (in): | 4.25 in |
| Overall Width (in): | 6.13 in | Overall Length (in): | 14.25 in |
| Bore Diameter (in): | 2.6875 in | Bolt Size (in): | 3/4 in |
| Required Distance for Cap Removal (in): | 11.25 in | Base Length (in): | 14.25 in |
| Expansion Capability (in): | 0.38 in | Bolt Spacing Min (in): | 10.63 in |
| Bolt Spacing Max (in): | 12.63 in | Centerline to Shaft Face for Closed End Unit (in): | 2 in |
Technical Specifications
| Radial Dynamic Load Capacity (lb): | 93,000 lb | Misalignment Type: | Dynamic |
| Housing Construction: | Split | End Cap: | LB68446R |
| Housing Color: | Black | Cage Material: | Bronze |
| Housing Type: | Pillow Block, Two Bolt, SAF Style | Fixed/Expansion: | Fixed/Expansion |
| Product: | PLB6900 | Radial Clearance: | C3 STANDARD |
| Series: | Split-housed Pillow Blocks | Static Load Rating (lb): | 112,000 lb |
| Housing Style: | Pillow Block | Seal Type: | Labyrinth Seal |
| Rolling Element: | Spherical Roller | Housing Material: | Cast Iron |
| Shaft Locking Type: | Adapter Mount | Cap Bolt Torque (ft-lbs): | 90-100 ft/lbs |
| C-Spacer: | 69444 | Maximum Speed Using Grease (RPM): | 2,000 rpm |
| Available Seal Type: | R Labyrinth Seal | Maximum Speed Using Oil (RPM): | 2,800 rpm |
| Ability to Relubricate: | Yes | Seal Kit: | LB68433RA (qty 2) |
| Housing Kit: | PLB6943RC02 | Max Operating Temperature (C): | 107 °C |
| Size Code: | 22316 | Insert: | 22316LBKC3 |
| Vibration Frequency Fundamental Train: | 0.007 cps | Primary Seal: | LER TRIPLE RING SEAL |
| Vibration Frequency Outer Ring Defect: | 0.094 cps | Vibration Frequency Inner Ring Defect: | 0.139 cps |
| Locking Device Kit: | H2316043 | Auxiliary Seals: | CLOSED END |
| Vibration Frequency Roller Spin: | 0.04 cps | Housing Coating: | POWDER COATED |
| Max Operating Temperature (F): | 225 °F | Misalignment Capability: | ±0.5° Misalignment - Dynamic |
| Grease Fitting Thread Size: | 1/4 NPT |
General Specifications
| UPC: | 662327417703 | Weight: | 65.00 LB |

