Link-Belt PLB76280FHT2 Split-housed Pillow Blocks Link-Belt Spherical Roller Bearings - PLB76280FHT2
Part #:10418805
Catalog #:PLB76280FHT2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1 1/2 in | Base to Center Height (in): | 9.5 in |
| Overall Height (in): | 19.06 in | Bore Diameter (mm): | 280 mm |
| Bolt Size (mm): | 36 mm | Base Width (in): | 8.75 in |
| Foot Height (in): | 2.75 in | Overall Width (in): | 11.75 in |
| Overall Length (in): | 32.75 in | Large Shaft Diameter (in): | 12 in |
| Small Shaft Diameter (in): | 10.75 in | Bolt Spacing Max (in): | 27.88 in |
| Bolt Spacing Width (in): | 5.25 in | Bolt Spacing Min (in): | 24.75 in |
| Expansion Capability (in): | 0.38 in | Base Length (in): | 32.75 in |
| Centerline to Shaft Face for Closed End Unit (in): | 4.25 in |
Technical Specifications
| Cage Material: | Bronze | Static Load Rating (lb): | 670,000 lb |
| Rolling Element: | Spherical Roller | Housing Material: | Cast Iron |
| End Cap: | LB762806 | Radial Clearance: | C3 STANDARD |
| Seal Type: | Labyrinth Seal | Misalignment Type: | Dynamic |
| Fixed/Expansion: | Fixed/Expansion | Product: | PLB7600F |
| Shaft Locking Type: | Direct Shaft Mount | Radial Dynamic Load Capacity (lb): | 345,000 lb |
| Housing Type: | Pillow Block, Four Bolt, SAF Style | Housing Color: | Black |
| Housing Construction: | Split | Housing Style: | Pillow Block |
| Series: | Split-housed Pillow Blocks | Cap Bolt Torque (ft-lbs): | 800-890 ft/lbs |
| Maximum Speed Using Grease (RPM): | 800 rpm | Ability to Relubricate: | Yes |
| Maximum Speed Using Oil (RPM): | 950 rpm | C-Spacer: | 661684 |
| Size Code: | 23056 | Vibration Frequency Inner Ring Defect: | 0.2563 cps |
| Max Operating Temperature (F): | 225 °F | Primary Seal: | LER TRIPLE RING SEAL |
| Insert: | 23056LBC3 | Grease Fitting Thread Size: | 1/4 NPT |
| Locking Device Kit: | NP056 | Vibration Frequency Outer Ring Defect: | 0.2103 cps |
| Max Operating Temperature (C): | 107 °C | Misalignment Capability: | ±0.5° Misalignment - Dynamic |
| Vibration Frequency Fundamental Train: | 0.0075 cps | Housing Kit: | PLB76280FH02 |
| Vibration Frequency Roller Spin: | 0.0826 cps | Housing Coating: | POWDER COATED |
General Specifications
| UPC: | 662327418250 | Weight: | 530.00 LB |
| Packaged Length: | 34.00 IN | Packaged Width: | 34.00 IN |
| Packaged Height: | 30.00 IN |

