Rexnord ZAS2207F Solid-housed Pillow Blocks Rex Spherical Roller Bearings - ZAS2207F
Part #:10429428
Catalog #:ZAS2207F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.5 in | Bore Diameter (in): | 2.4375 in |
| Base to Center Height (in): | 2.75 in | Slot Length (in): | 0.88 in |
| Foot Height (in): | 1.75 in | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 3.5 in | Base Width (in): | 3.38 in |
| Overall Length (in): | 9.25 in | Locking Collar Outside Diameter (in): | 3.56 in |
| Base Length (in): | 9.25 in | Inner Ring Outside Diameter (in): | 2.901 in |
| Bolt Spacing Width (in): | 1.75 in | Housing Cast Face to Outermost Bearing Face (in): | 0.88 in |
| Expansion Capability (in): | 0.38 in | Bolt Spacing (in): | 7.13 in |
| Length Through Bore (in): | 3.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Housing Color: | Black |
| Series: | Solid-housed Pillow Blocks | Misalignment Type: | Dynamic |
| Shaft Locking Type: | Single Set Collar | Housing Style: | Pillow Block |
| Rolling Element: | Spherical Roller | Fixed/Expansion: | Expansion |
| Housing Type: | Pillow Block, Four Bolt | Cage Material: | Engineered Polymer |
| Static Load Rating (lb): | 53,500 lb | Seal Type: | Clearance Seal |
| Housing Construction: | Solid | Product: | ZAS2000F |
| Radial Clearance: | C3 STANDARD | Radial Dynamic Load Capacity (lb): | 43,240 lb |
| Maximum Speed (RPM): | 3300 rpm | Available Seal Type: | K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip |
| Setscrew Torque (in-lbs): | 680 in/lbs | Ability to Relubricate: | Yes |
| Seal Kit: | ZS8 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Locking Device Kit: | SC8 | Insert: | ZCS2207 |
| Max Operating Temperature (F): | 225 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | POWDER COATED | Size Code: | 8 |
| Vibration Frequency Inner Ring Defect: | 0.1791 cps | Vibration Frequency Outer Ring Defect: | 0.1376 cps |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Roller Spin: | 0.0607 cps |
| Primary Seal: | STEEL CLEARANCE SEAL | Grease Fitting Thread Size: | 1/8 NPT |
| Expansion Lock Plug: | B224408A | Vibration Frequency Fundamental Train: | 0.0072 cps |
General Specifications
| UPC: | 698210830212 | Weight: | 16.60 LB |
| Packaged Length: | 9.56 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483208080 |
| Country of Origin: | Mexico |

