Rexnord ZD5207 Duplex Units Rex Spherical Roller Bearings - ZD5207
Part #:10429460
Catalog #:ZD5207
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.4375 in |
Technical Specifications
| Housing Material: | Cast Iron | Series: | Duplex Units |
| Housing Type: | Duplex Unit | Cage Material: | Engineered Polymer |
| Product: | ZD5000 | Fixed/Expansion: | Fixed |
| Housing Construction: | Solid | Housing Color: | Black |
| Radial Dynamic Load Capacity (lb): | 43,240 lb | Static Load Rating (lb): | 53,500 lb |
| Housing Style: | Duplex Unit | Shaft Locking Type: | Double Set Collar |
| Available Seal Type: | K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip | Maximum Speed (RPM): | 3300 rpm |
| Size Code: | 8 | Primary Seal: | STEEL CLEARANCE SEAL |
| Locking Device Kit: | SC8 QTY 2 | Vibration Frequency Inner Ring Defect: | 0.1791 cps |
| Housing Coating: | POWDER COATED | Vibration Frequency Fundamental Train: | 0.0072 cps |
| Insert: | 5207U | Vibration Frequency Roller Spin: | 0.0607 cps |
| Vibration Frequency Outer Ring Defect: | 0.1376 cps |
General Specifications
| UPC: | 698210544744 | Weight: | 8.80 LB |
| Country of Origin: | Mexico |

