Rexnord ZD5307 Duplex Units Rex Spherical Roller Bearings - ZD5307
Part #:10434264
Catalog #:ZD5307
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 3.4375 in |
Technical Specifications
| Fixed/Expansion: | Fixed | Housing Construction: | Solid |
| Shaft Locking Type: | Double Set Collar | Housing Style: | Duplex Unit |
| Housing Color: | Black | Housing Material: | Cast Iron |
| Radial Dynamic Load Capacity (lb): | 84,330 lb | Cage Material: | Engineered Polymer |
| Housing Type: | Duplex Unit | Product: | ZD5000 |
| Static Load Rating (lb): | 90,700 lb | Series: | Duplex Units |
| Maximum Speed (RPM): | 2400 rpm | Available Seal Type: | K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip Seal |
| Vibration Frequency Outer Ring Defect: | 0.1383 cps | Vibration Frequency Fundamental Train: | 0.0073 cps |
| Vibration Frequency Roller Spin: | 0.0628 cps | Locking Device Kit: | SC10 QTY 2 |
| Size Code: | 10 | Vibration Frequency Inner Ring Defect: | 0.1784 cps |
| Primary Seal: | STEEL CLEARANCE SEAL | Housing Coating: | POWDER COATED |
| Insert: | 5307U |
General Specifications
| UPC: | 698210682071 | Weight: | 19.40 LB |
| Country of Origin: | Mexico |

