Rexnord ZEP2104 Solid-housed Pillow Blocks Rex Spherical Roller Bearings - ZEP2104
Part #:10435775
Catalog #:ZEP2104
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Height (in): | 3.25 in |
| Base Width (in): | 2.13 in | Overall Width (in): | 2.69 in |
| Base to Center Height (in): | 1.5 in | Foot Height (in): | 0.88 in |
| Overall Length (in): | 6.38 in | Bore Diameter (in): | 1.2500 in |
| Locking Collar Outside Diameter (in): | 1.97 in | Bolt Spacing Max (in): | 5 in |
| Housing Cast Face to Outermost Bearing Face (in): | 0.56 in | Length Through Bore (in): | 2.69 in |
| Inner Ring Outside Diameter (in): | 1.532 in | Base Length (in): | 6.38 in |
| Bolt Spacing Min (in): | 4.44 in |
Technical Specifications
| Series: | Solid-housed Pillow Blocks | Misalignment Type: | Dynamic |
| Housing Style: | Pillow Block | Shaft Locking Type: | Single Set Collar |
| Housing Type: | Pillow Block, Two Bolt, Type E | Rolling Element: | Spherical Roller |
| Housing Color: | Black | Cage Material: | Engineered Polymer |
| Product: | ZEP2000 | Seal Type: | Clearance Seal |
| End Cap: | DTC3 | Static Load Rating (lb): | 18,300 lb |
| Fixed/Expansion: | Fixed | Housing Material: | Cast Iron |
| Housing Construction: | Solid | Radial Clearance: | C3 STANDARD |
| Radial Dynamic Load Capacity (lb): | 18,850 lb | Seal Kit: | ZS3 |
| Microlock Kit: | ML2 | Maximum Speed (RPM): | 5750 rpm |
| Available Seal Type: | K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 185 in/lbs | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Size Code: | 3 | Housing Coating: | POWDER COATED |
| Vibration Frequency Inner Ring Defect: | 0.128 cps | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Vibration Frequency Outer Ring Defect: | 0.0877 cps | Primary Seal: | STEEL CLEARANCE SEAL |
| Max Operating Temperature (C): | 107 °C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Roller Spin: | 0.0424 cps | Insert: | 2104U |
| Locking Device Kit: | SC3 | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 698210677886 | Weight: | 5.70 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483208080 |
| Country of Origin: | Mexico |

