Rexnord ZEP2207054078 Solid-housed Pillow Blocks Rex Spherical Roller Bearings - ZEP2207054078
Part #:10422011
Catalog #:ZEP2207054078
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Length (in): | 10.5 in |
| Overall Width (in): | 3.5 in | Overall Height (in): | 5.5 in |
| Foot Height (in): | 1.63 in | Base to Center Height (in): | 2.75 in |
| Bore Diameter (in): | 2.4375 in | Base Width (in): | 2.69 in |
| Locking Collar Outside Diameter (in): | 3.56 in | Inner Ring Outside Diameter (in): | 2.901 in |
| Base Length (in): | 10.5 in | Bolt Spacing Min (in): | 6.94 in |
| Length Through Bore (in): | 3.5 in | Bolt Spacing Max (in): | 8.75 in |
| Housing Cast Face to Outermost Bearing Face (in): | 0.88 in |
Technical Specifications
| Housing Construction: | Solid | Misalignment Type: | Dynamic |
| End Cap: | DTC8 | Cage Material: | Steel |
| Static Load Rating (lb): | 53,500 lb | Product: | ZEP2000 |
| Seal Type: | Clearance Seal | Series: | Solid-housed Pillow Blocks |
| Housing Color: | Black | Housing Type: | Pillow Block, Two Bolt, Type E |
| Radial Clearance: | C4 INCREASED | Housing Material: | Cast Iron |
| Radial Dynamic Load Capacity (lb): | 43,240 lb | Rolling Element: | Spherical Roller |
| Shaft Locking Type: | Single Set Collar | Housing Style: | Pillow Block |
| Fixed/Expansion: | Fixed | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 3300 rpm | Available Seal Type: | K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip |
| Setscrew Torque (in-lbs): | 680 in/lbs | Microlock Kit: | ML3 |
| Seal Kit: | ZS8 | Max Operating Temperature (C): | 204 (with suitable lubricant) °C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Primary Seal: | STEEL CLEARANCE SEAL |
| Size Code: | 8 | Max Operating Temperature (F): | 400 (with suitable lubricant) °F |
| Vibration Frequency Roller Spin: | 0.0607 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Locking Device Kit: | SC8 | Vibration Frequency Fundamental Train: | 0.0072 cps |
| Vibration Frequency Outer Ring Defect: | 0.1376 cps | Insert: | 2207U78 |
| Lubricant: | PRESERVATIVE ONLY - NO GREASE | Housing Coating: | POWDER COATED |
| Lube Fill Percent: | 0% FILL | Vibration Frequency Inner Ring Defect: | 0.1791 cps |
General Specifications
| UPC: | 698210048099 | Weight: | 18.20 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 11.25 IN | Country of Origin: | Mexico |

