Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFBA 104
Part #:551883
Catalog #:RFBA 104
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4 in | Bolt Size (in): | 0.375 in |
| Housing Width (in): | 4 in | Bolt Center-to-Center Length (in): | 2.875 in |
| Overall Width (in): | 2.8125 in | Bolt Center Diameter (in): | 4.0625 in |
| Overall Height (in): | 2.813 in | Bore Size (in): | 1.2500 in |
| Centerline to Front Face (in): | 1.922 in | Foot Height (in): | 1 in |
| Inner Race Length (in): | 2.781 in | Collar Outer Diameter (in): | 2.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Insert Material: | 52100 Bearing Steel |
| Expansion: | Non-Expansion Bearing (Fixed) | Speed (Max): | 4000 |
| Housing Type: | Flange, Four Bolt | Rolling Element: | Tapered Roller |
| Housing Base: | Solid | Bore Shape: | Straight |
| Measure Units: | Inch | Seal Type: | Felt Labyrinth Seal |
| Pilot Configuration: | No Pilot | Locking Type: | Collar Mount |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| Housing Construction: | Split Two Piece | Housing Color: | Gray |
| Platform: | RPB Series | Bearing Insert Coating: | Uncoated |
| Misalignment Type: | Static Only | Replaceable Insert: | Yes |
| Retainer Material: | Steel | End Cap: | No |
| Outer Ring Land Profile: | Standard | Series: | RFBA |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Duty/Series: | Standard | Lubrication Type: | Lithium; EP; NLGI#2 |
| Housing Style: | Flange Block | Insert Number: | RCIA-104 |
General Specifications
| UPC: | 662288483212 | Weight: | 6.00 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

