Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFBA 108
Part #:551886
Catalog #:RFBA 108
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 5.8125 in | Bolt Size (in): | 0.5 in |
| Overall Width (in): | 3.5 in | Overall Length (in): | 5.375 in |
| Housing Width (in): | 5.375 in | Bolt Center-to-Center Length (in): | 4.125 in |
| Overall Height (in): | 3.5 in | Bore Size (in): | 1.5000 in |
| Foot Height (in): | 1.188 in | Inner Race Length (in): | 3.375 in |
| Centerline to Front Face (in): | 2.219 in | Collar Outer Diameter (in): | 2.875 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Speed (Max): | 3000 | Rolling Element: | Tapered Roller |
| Housing Type: | Flange, Four Bolt | Housing Material: | Cast Iron |
| Expansion: | Non-Expansion Bearing (Fixed) | Housing Base: | Solid |
| Measure Units: | Inch | Seal Type: | Felt Labyrinth Seal |
| Pilot Configuration: | No Pilot | Locking Type: | Collar Mount |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| Housing Construction: | Split Two Piece | Bearing Insert Coating: | Uncoated |
| Housing Color: | Gray | Replaceable Insert: | Yes |
| Platform: | RPB Series | Misalignment Type: | Static Only |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| End Cap: | No | Series: | RFBA |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium; EP; NLGI#2 |
| Maximum Operating Temperature (F): | 220 °F | Insert Number: | RCIA-108 |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662288483243 | Weight: | 12.30 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

