Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFBA 207C
Part #:552571
Catalog #:RFBA 207C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 7.609375 in | Overall Width (in): | 4.1875 in |
| Bolt Size (in): | 0.625 in | Overall Length (in): | 6.875 in |
| Bolt Center-to-Center Length (in): | 5.375 in | Housing Width (in): | 6.875 in |
| Overall Height (in): | 4.188 in | Bore Size (in): | 2.4375 in |
| Inner Race Length (in): | 3.313 in | Centerline to Front Face (in): | 2 in |
| Foot Height (in): | 1.5 in | Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Housing Material: | Cast Iron | Bore Shape: | Straight |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Base: | Solid | Speed (Max): | 2000 |
| Rolling Element: | Tapered Roller | Expansion: | Non-Expansion Bearing (Fixed) |
| Pilot Configuration: | No Pilot | Misalignment: | ±3.0° Misalignment - Static Only |
| Locking Type: | Collar Mount | Internal Clearance: | Standard |
| Housing Construction: | Split Two Piece | Platform: | RPB Series |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| End Cap: | No | Bearing Insert Coating: | Uncoated |
| Misalignment Type: | Static Only | Housing Color: | Gray |
| Replaceable Insert: | Yes | Series: | RFBA |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Insert Number: | RCIA-207C | Housing Style: | Flange Block |
General Specifications
| UPC: | 662288487975 | Weight: | 24.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

