Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFBA 215C
Part #:552575
Catalog #:RFBA 215C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.75 in | Bolt Center Diameter (in): | 8.484375 in |
| Overall Length (in): | 7.75 in | Housing Width (in): | 7.75 in |
| Overall Width (in): | 4.6875 in | Bolt Center-to-Center Length (in): | 6 in |
| Overall Height (in): | 4.688 in | Bore Size (in): | 2.9375 in |
| Centerline to Front Face (in): | 2.25 in | Inner Race Length (in): | 3.688 in |
| Foot Height (in): | 1.625 in | Collar Outer Diameter (in): | 4.75 in |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Flange, Four Bolt |
| Expansion: | Non-Expansion Bearing (Fixed) | Measure Units: | Inch |
| Rolling Element: | Tapered Roller | Seal Type: | Single Lip Contact Seal |
| Housing Material: | Cast Iron | Housing Base: | Solid |
| Insert Material: | 52100 Bearing Steel | Speed (Max): | 1750 |
| Pilot Configuration: | No Pilot | Locking Type: | Collar Mount |
| Housing Construction: | Split Two Piece | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 9,630 lb | Misalignment: | ±3.0° Misalignment - Static Only |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | End Cap: | No |
| Platform: | RPB Series | Misalignment Type: | Static Only |
| Housing Color: | Gray | Replaceable Insert: | Yes |
| Series: | RFBA | Grease Fitting Thread Size: | 1/8 NPT |
| Insert Number: | RCIA-215C | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Housing Style: | Flange Block |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium; EP; NLGI#2 |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288488019 | Weight: | 33.40 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 8.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

