Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - High Temperature - RFBA 104N
Part #:552480
Catalog #:RFBA 104N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.375 in | Bolt Center-to-Center Length (in): | 2.875 in |
| Housing Width (in): | 4 in | Overall Height (in): | 2.813 in |
| Bore Size (in): | 1.2500 in | Inner Race Length (in): | 2.25 in |
| Centerline to Front Face (in): | 1.391 in | Foot Height (in): | 1 in |
| Collar Outer Diameter (in): | 2.25 in |
Technical Specifications
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Flange, Four Bolt | Speed (Max): | 4000 |
| Housing Material: | Cast Iron | Bore Shape: | Straight |
| Expansion: | No | Seal Type: | High Temp Labyrinth |
| Housing Base: | Solid | Rolling Element: | Tapered Roller |
| Pilot Configuration: | No Pilot | Locking Type: | Collar Mount |
| Misalignment: | ±3.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Housing Construction: | Split Two Piece | Options: | High Temperature |
| Replaceable Insert: | Yes | Retainer Material: | Steel |
| Platform: | RPB Series | Housing Color: | Gray |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | End Cap: | No |
| Grease Fitting Thread Size: | 1/8 NPT | Duty/Series: | Standard |
| Lubrication Type: | Lithium; EP; NLGI#2 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Operating Temperature Range (F): | Max. +400°F °F | Insert Number: | RCIA-104N |
| Housing Style: | Flange Block | Maximum Operating Temperature (F): | 400 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288487142 | Weight: | 6.00 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

