Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFB 104
Part #:550243
Catalog #:RFB 104
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center-to-Center Length (in): | 2.875 in | Bolt Center Diameter (in): | 4.0625 in |
| Overall Length (in): | 4 in | Bolt Size (in): | 0.375 in |
| Housing Width (in): | 4 in | Overall Width (in): | 2.8125 in |
| Overall Height (in): | 2.813 in | Bore Size (in): | 1.2500 in |
| Foot Height (in): | 1 in | Centerline to Front Face (in): | 1.391 in |
| Inner Race Length (in): | 2.781 in | Collar Outer Diameter (in): | 2.25 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Tapered Roller |
| Housing Type: | Flange, Four Bolt | Housing Material: | Cast Iron |
| Bore Shape: | Straight | Seal Type: | Felt Labyrinth Seal |
| Expansion: | Non-Expansion Bearing (Fixed) | Measure Units: | Inch |
| Speed (Max): | 4000 | Insert Material: | 52100 Bearing Steel |
| Pilot Configuration: | No Pilot | Misalignment: | ±3.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Locking Type: | Double Collar Mount |
| Housing Construction: | Split Two Piece | Misalignment Type: | Static Only |
| Retainer Material: | Steel | Replaceable Insert: | Yes |
| End Cap: | No | Bearing Insert Coating: | Uncoated |
| Platform: | RPB Series | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Series: | RFB |
| Grease Fitting Thread Size: | 1/8 NPT | Lubrication Type: | Lithium; EP; NLGI#2 |
| Insert Number: | RCI-104 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288480198 | Weight: | 6.00 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

