Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFB 107
Part #:550245
Catalog #:RFB 107
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.0625 in | Overall Length (in): | 4.625 in |
| Bolt Size (in): | 0.5 in | Bolt Center-to-Center Length (in): | 3.5000 in |
| Bolt Center Diameter (in): | 4.953125 in | Housing Width (in): | 4.625 in |
| Overall Height (in): | 3.063 in | Bore Size (in): | 1.4375 in |
| Centerline to Front Face (in): | 1.5 in | Foot Height (in): | 1 in |
| Inner Race Length (in): | 3 in | Collar Outer Diameter (in): | 2.625 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Housing Base: | Solid |
| Housing Type: | Flange, Four Bolt | Seal Type: | Felt Labyrinth Seal |
| Bore Shape: | Straight | Housing Material: | Cast Iron |
| Speed (Max): | 3500 | Expansion: | Non-Expansion Bearing (Fixed) |
| Measure Units: | Inch | Rolling Element: | Tapered Roller |
| Pilot Configuration: | No Pilot | Housing Construction: | Split Two Piece |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 4,760 lb |
| Locking Type: | Double Collar Mount | Misalignment: | ±3.0° Misalignment - Static Only |
| Housing Color: | Gray | Platform: | RPB Series |
| Replaceable Insert: | Yes | Misalignment Type: | Static Only |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Retainer Material: | Steel | Bearing Insert Coating: | Uncoated |
| Series: | RFB | Grease Fitting Thread Size: | 1/8 NPT |
| Ability to Relubricate: | Yes | Insert Number: | RCI-107 |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium; EP; NLGI#2 |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662288480211 | Weight: | 8.03 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

