Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFB 112
Part #:550249
Catalog #:RFB 112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.625 in | Bolt Size (in): | 0.5 in |
| Housing Width (in): | 5.625 in | Bolt Center-to-Center Length (in): | 4.375 in |
| Overall Width (in): | 3.625 in | Bolt Center Diameter (in): | 6.1875 in |
| Overall Height (in): | 3.625 in | Bore Size (in): | 1.7500 in |
| Centerline to Front Face (in): | 1.75 in | Inner Race Length (in): | 3.5 in |
| Foot Height (in): | 1.188 in | Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Expansion: | Non-Expansion Bearing (Fixed) |
| Housing Base: | Solid | Housing Type: | Flange, Four Bolt |
| Seal Type: | Felt Labyrinth Seal | Housing Material: | Cast Iron |
| Speed (Max): | 2500 | Rolling Element: | Tapered Roller |
| Pilot Configuration: | No Pilot | Misalignment: | ±3.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Housing Construction: | Split Two Piece |
| Locking Type: | Double Collar Mount | Outer Ring Land Profile: | Standard |
| End Cap: | No | Misalignment Type: | Static Only |
| Housing Color: | Gray | Bearing Insert Coating: | Uncoated |
| Replaceable Insert: | Yes | Retainer Material: | Steel |
| Platform: | RPB Series | Series: | RFB |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Lubrication Type: | Lithium; EP; NLGI#2 |
| Insert Number: | RCI-112 | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662288480259 | Weight: | 14.50 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

