Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFB 200
Part #:550252
Catalog #:RFB 200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.5 in | Bolt Center Diameter (in): | 6.1875 in |
| Housing Width (in): | 5.625 in | Overall Width (in): | 3.625 in |
| Overall Length (in): | 5.625 in | Bolt Center-to-Center Length (in): | 4.3750 in |
| Overall Height (in): | 3.625 in | Bore Size (in): | 2 in |
| Inner Race Length (in): | 3.5 in | Foot Height (in): | 1.188 in |
| Centerline to Front Face (in): | 1.75 in | Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Speed (Max): | 2500 | Seal Type: | Felt Labyrinth Seal |
| Housing Material: | Cast Iron | Rolling Element: | Tapered Roller |
| Measure Units: | Inch | Housing Base: | Solid |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Flange, Four Bolt | Expansion: | Non-Expansion Bearing (Fixed) |
| Pilot Configuration: | No Pilot | Internal Clearance: | Standard |
| Locking Type: | Double Collar Mount | Housing Construction: | Split Two Piece |
| Radial Dynamic Load Capacity (lb): | 8,070 lb | Misalignment: | ±3.0° Misalignment - Static Only |
| Bearing Insert Coating: | Uncoated | End Cap: | No |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Replaceable Insert: | Yes | Misalignment Type: | Static Only |
| Housing Color: | Gray | Platform: | RPB Series |
| Series: | RFB | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Duty/Series: | Standard |
| Insert Number: | RCI-200 | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium; EP; NLGI#2 | Housing Style: | Flange Block |
| Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662288480273 | Weight: | 13.49 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

