Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFB 207
Part #:550255
Catalog #:RFB 207
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 6.875 in | Bolt Center Diameter (in): | 7.609375 in |
| Overall Length (in): | 6.875 in | Bolt Center-to-Center Length (in): | 5.375 in |
| Bolt Size (in): | 0.625 in | Overall Width (in): | 4.1875 in |
| Overall Height (in): | 4.188 in | Bore Size (in): | 2.4375 in |
| Foot Height (in): | 1.5 in | Centerline to Front Face (in): | 2 in |
| Inner Race Length (in): | 4 in | Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Speed (Max): | 2000 | Measure Units: | Inch |
| Housing Type: | Flange, Four Bolt | Insert Material: | 52100 Bearing Steel |
| Housing Base: | Solid | Rolling Element: | Tapered Roller |
| Expansion: | Non-Expansion Bearing (Fixed) | Bore Shape: | Straight |
| Housing Material: | Cast Iron | Seal Type: | Felt Labyrinth Seal |
| Pilot Configuration: | No Pilot | Internal Clearance: | Standard |
| Locking Type: | Double Collar Mount | Housing Construction: | Split Two Piece |
| Misalignment: | ±3.0° Misalignment - Static Only | Platform: | RPB Series |
| Bearing Insert Coating: | Uncoated | Housing Color: | Gray |
| End Cap: | No | Replaceable Insert: | Yes |
| Misalignment Type: | Static Only | Retainer Material: | Steel |
| Outer Ring Land Profile: | Standard | Series: | RFB |
| Grease Fitting Thread Size: | 1/8 NPT | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Housing Style: | Flange Block | Lubrication Type: | Lithium; EP; NLGI#2 |
| Insert Number: | RCI-207 | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662288480303 | Weight: | 23.54 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

