Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFB 211
Part #:550257
Catalog #:RFB 211
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 8.484375 in | Overall Length (in): | 7.75 in |
| Bolt Center-to-Center Length (in): | 6 in | Housing Width (in): | 7.75 in |
| Overall Width (in): | 4.6875 in | Bolt Size (in): | 0.75 in |
| Overall Height (in): | 4.688 in | Bore Size (in): | 2.6875 in |
| Inner Race Length (in): | 4.5 in | Centerline to Front Face (in): | 2.25 in |
| Foot Height (in): | 1.625 in | Collar Outer Diameter (in): | 4.75 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Tapered Roller |
| Bore Shape: | Straight | Housing Type: | Flange, Four Bolt |
| Insert Material: | 52100 Bearing Steel | Housing Base: | Solid |
| Expansion: | Non-Expansion Bearing (Fixed) | Housing Material: | Cast Iron |
| Seal Type: | Felt Labyrinth Seal | Speed (Max): | 1750 |
| Pilot Configuration: | No Pilot | Housing Construction: | Split Two Piece |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| Locking Type: | Double Collar Mount | Misalignment Type: | Static Only |
| Housing Color: | Gray | Replaceable Insert: | Yes |
| Bearing Insert Coating: | Uncoated | End Cap: | No |
| Outer Ring Land Profile: | Standard | Platform: | RPB Series |
| Retainer Material: | Steel | Series: | RFB |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Maximum Operating Temperature (F): | 220 °F |
| Insert Number: | RCI-211 | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288480327 | Weight: | 33.40 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 8.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

