Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFB 315
Part #:550265
Catalog #:RFB 315
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 10.25 in | Housing Width (in): | 10.25 in |
| Bolt Center-to-Center Length (in): | 7.7500 in | Bolt Center Diameter (in): | 10.953125 in |
| Overall Width (in): | 6.5 in | Bolt Size (in): | 0.875 in |
| Overall Height (in): | 6.5 in | Bore Size (in): | 3.9375 in |
| Centerline to Front Face (in): | 3.125 in | Foot Height (in): | 2.125 in |
| Inner Race Length (in): | 6.25 in | Collar Outer Diameter (in): | 6 in |
Technical Specifications
| Bore Shape: | Straight | Seal Type: | Felt Labyrinth Seal |
| Housing Material: | Cast Iron | Expansion: | Non-Expansion Bearing (Fixed) |
| Housing Type: | Flange, Four Bolt | Speed (Max): | 1250 |
| Rolling Element: | Tapered Roller | Housing Base: | Solid |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Pilot Configuration: | No Pilot | Internal Clearance: | Standard |
| Locking Type: | Double Collar Mount | Misalignment: | ±3.0° Misalignment - Static Only |
| Housing Construction: | Split Two Piece | Radial Dynamic Load Capacity (lb): | 20,980 lb |
| Retainer Material: | Steel | Bearing Insert Coating: | Uncoated |
| Replaceable Insert: | Yes | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Gray |
| Platform: | RPB Series | End Cap: | No |
| Series: | RFB | Grease Fitting Thread Size: | 1/8 NPT |
| Insert Number: | RCI-315 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium; EP; NLGI#2 | Maximum Operating Temperature (F): | 220 °F |
| Housing Style: | Flange Block |
General Specifications
| UPC: | 662288480396 | Weight: | 81.80 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

