Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFB 107C
Part #:559877
Catalog #:RFB 107C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 4.953125 in | Housing Width (in): | 4.625 in |
| Bolt Center-to-Center Length (in): | 3.5 in | Overall Width (in): | 3.0625 in |
| Overall Length (in): | 4.625 in | Bolt Size (in): | 0.5 in |
| Overall Height (in): | 3.063 in | Bore Size (in): | 1.4375 in |
| Centerline to Front Face (in): | 1.5 in | Inner Race Length (in): | 3 in |
| Foot Height (in): | 1 in | Collar Outer Diameter (in): | 2.625 in |
Technical Specifications
| Housing Type: | Flange, Four Bolt | Expansion: | Non-Expansion Bearing (Fixed) |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Tapered Roller |
| Housing Base: | Solid | Seal Type: | Single Lip Contact Seal |
| Measure Units: | Inch | Housing Material: | Cast Iron |
| Speed (Max): | 3500 | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Misalignment: | ±3.0° Misalignment - Static Only |
| Housing Construction: | Split Two Piece | Internal Clearance: | Standard |
| Locking Type: | Double Collar Mount | Bearing Insert Coating: | Uncoated |
| Housing Color: | Gray | End Cap: | No |
| Platform: | RPB Series | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Replaceable Insert: | Yes |
| Retainer Material: | Steel | Series: | RFB |
| Grease Fitting Thread Size: | 1/8 NPT | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Housing Style: | Flange Block |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Lubrication Type: | Lithium; EP; NLGI#2 | Insert Number: | RCI-107C |
General Specifications
| UPC: | 662288493754 | Weight: | 8.10 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

