Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFB 108C
Part #:559878
Catalog #:RFB 108C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.5 in | Housing Width (in): | 5.375 in |
| Bolt Center Diameter (in): | 5.8125 in | Bolt Size (in): | 0.5 in |
| Bolt Center-to-Center Length (in): | 4.125 in | Overall Length (in): | 5.375 in |
| Overall Height (in): | 3.5 in | Bore Size (in): | 1.5000 in |
| Foot Height (in): | 1.188 in | Centerline to Front Face (in): | 1.688 in |
| Inner Race Length (in): | 3.375 in | Collar Outer Diameter (in): | 2.875 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Housing Base: | Solid |
| Speed (Max): | 3000 | Housing Type: | Flange, Four Bolt |
| Housing Material: | Cast Iron | Bore Shape: | Straight |
| Measure Units: | Inch | Expansion: | Non-Expansion Bearing (Fixed) |
| Insert Material: | 52100 Bearing Steel | Seal Type: | Single Lip Contact Seal |
| Pilot Configuration: | No Pilot | Internal Clearance: | Standard |
| Locking Type: | Double Collar Mount | Housing Construction: | Split Two Piece |
| Misalignment: | ±3.0° Misalignment - Static Only | Bearing Insert Coating: | Uncoated |
| End Cap: | No | Housing Color: | Gray |
| Replaceable Insert: | Yes | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Platform: | RPB Series |
| Retainer Material: | Steel | Series: | RFB |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Insert Number: | RCI-108C | Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288493761 | Weight: | 12.22 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

