Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFB 111C
Part #:559880
Catalog #:RFB 111C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 5.375 in | Bolt Center Diameter (in): | 5.8125 in |
| Bolt Size (in): | 0.5 in | Overall Length (in): | 5.375 in |
| Bolt Center-to-Center Length (in): | 4.1250 in | Overall Width (in): | 3.5 in |
| Overall Height (in): | 3.5 in | Bore Size (in): | 1.6875 in |
| Centerline to Front Face (in): | 1.688 in | Inner Race Length (in): | 3.375 in |
| Foot Height (in): | 1.188 in | Collar Outer Diameter (in): | 2.875 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Measure Units: | Inch | Housing Base: | Solid |
| Housing Material: | Cast Iron | Rolling Element: | Tapered Roller |
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Speed (Max): | 3000 | Expansion: | Non-Expansion Bearing (Fixed) |
| Pilot Configuration: | No Pilot | Radial Dynamic Load Capacity (lb): | 6,140 lb |
| Misalignment: | ±3.0° Misalignment - Static Only | Locking Type: | Double Collar Mount |
| Housing Construction: | Split Two Piece | Internal Clearance: | Standard |
| Replaceable Insert: | Yes | Retainer Material: | Steel |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Housing Color: | Gray | Platform: | RPB Series |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | Static Only |
| Series: | RFB | Grease Fitting Thread Size: | 1/8 NPT |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Insert Number: | RCI-111C |
| Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288493785 | Weight: | 12.30 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

