Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFB 115C
Part #:559883
Catalog #:RFB 115C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 5.625 in | Bolt Center-to-Center Length (in): | 4.375 in |
| Bolt Center Diameter (in): | 6.1875 in | Bolt Size (in): | 0.5 in |
| Overall Width (in): | 3.625 in | Overall Length (in): | 5.625 in |
| Overall Height (in): | 3.625 in | Bore Size (in): | 1.9375 in |
| Centerline to Front Face (in): | 1.75 in | Foot Height (in): | 1.188 in |
| Inner Race Length (in): | 3.5 in | Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Measure Units: | Inch | Housing Base: | Solid |
| Rolling Element: | Tapered Roller | Housing Material: | Cast Iron |
| Expansion: | Non-Expansion Bearing (Fixed) | Speed (Max): | 2500 |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | Split Two Piece |
| Misalignment: | ±3.0° Misalignment - Static Only | Locking Type: | Double Collar Mount |
| Internal Clearance: | Standard | End Cap: | No |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Misalignment Type: | Static Only | Replaceable Insert: | Yes |
| Retainer Material: | Steel | Bearing Insert Coating: | Uncoated |
| Platform: | RPB Series | Series: | RFB |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Housing Style: | Flange Block | Duty/Series: | Standard |
| Lubrication Type: | Lithium; EP; NLGI#2 | Insert Number: | RCI-115C |
General Specifications
| UPC: | 662288493808 | Weight: | 14.50 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

