Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFB 208C
Part #:559888
Catalog #:RFB 208C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 7.609375 in | Bolt Center-to-Center Length (in): | 5.375 in |
| Bolt Size (in): | 0.625 in | Housing Width (in): | 6.875 in |
| Overall Width (in): | 4.1875 in | Overall Length (in): | 6.875 in |
| Overall Height (in): | 4.188 in | Bore Size (in): | 2.5000 in |
| Foot Height (in): | 1.5 in | Inner Race Length (in): | 4 in |
| Centerline to Front Face (in): | 2 in | Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Housing Material: | Cast Iron |
| Insert Material: | 52100 Bearing Steel | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Type: | Flange, Four Bolt |
| Measure Units: | Inch | Speed (Max): | 2000 |
| Expansion: | Non-Expansion Bearing (Fixed) | Rolling Element: | Tapered Roller |
| Pilot Configuration: | No Pilot | Internal Clearance: | Standard |
| Misalignment: | ±3.0° Misalignment - Static Only | Housing Construction: | Split Two Piece |
| Locking Type: | Double Collar Mount | Replaceable Insert: | Yes |
| Platform: | RPB Series | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Uncoated |
| Housing Color: | Gray | End Cap: | No |
| Retainer Material: | Steel | Series: | RFB |
| Grease Fitting Thread Size: | 1/8 NPT | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Housing Style: | Flange Block |
| Maximum Operating Temperature (F): | 220 °F | Insert Number: | RCI-208C |
| Lubrication Type: | Lithium; EP; NLGI#2 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662288493853 | Weight: | 24.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

