Browning Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - FBE920X 1 1/4
Part #:730020
Catalog #:FBE920X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.375 in | Overall Length (in): | 3.75 in |
| Bolt Center Diameter (in): | 4.06 in | Overall Width (in): | 2.84 in |
| Housing Width (in): | 3.75 in | Bolt Center-to-Center Length (in): | 2.875 in |
| Overall Height (in): | 2.844 in | Bore Size (in): | 1.2500 in |
| Inner Race Length (in): | 2.75 in | Centerline to Front Face (in): | 1.421 in |
| Foot Height (in): | 1.031 in | Collar Outer Diameter (in): | 2.25 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Tapered Roller | Expansion: | Non-Expansion Bearing (Fixed) |
| Measure Units: | Inch | Housing Material: | Cast Iron |
| Housing Base: | Solid | Housing Type: | Flange, Four Bolt |
| Bore Shape: | Straight | Speed (Max): | 3500 |
| Pilot Configuration: | No Pilot | Radial Dynamic Load Capacity (lb): | 2,975 lb |
| Misalignment: | None | Locking Type: | Double Collar Mount |
| Internal Clearance: | Standard | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Platform: | Type E |
| End Cap: | No | Misalignment Type: | None |
| Housing Color: | Gray | Bearing Insert Coating: | Uncoated |
| Retainer Material: | Steel | Replaceable Insert: | No |
| Series: | FBE920 | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Operating Temperature (F): | 200 °F | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662289438600 | Weight: | 4.65 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

