Browning Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - FBE920X 1 7/16
Part #:730021
Catalog #:FBE920X 1 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.5 in | Overall Length (in): | 4.63 in |
| Bolt Center-to-Center Length (in): | 3.5 in | Housing Width (in): | 4.625 in |
| Bolt Center Diameter (in): | 4.95 in | Overall Width (in): | 3.08 in |
| Overall Height (in): | 3.078 in | Bore Size (in): | 1.4375 in |
| Foot Height (in): | 1.063 in | Inner Race Length (in): | 3 in |
| Centerline to Front Face (in): | 1.539 in | Collar Outer Diameter (in): | 2.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Flange, Four Bolt |
| Expansion: | Non-Expansion Bearing (Fixed) | Seal Type: | Single Lip Contact Seal |
| Speed (Max): | 3000 | Rolling Element: | Tapered Roller |
| Housing Base: | Solid | Measure Units: | Inch |
| Pilot Configuration: | No Pilot | Misalignment: | None |
| Internal Clearance: | Standard | Housing Construction: | One Piece |
| Radial Dynamic Load Capacity (lb): | 4,760 lb | Locking Type: | Double Collar Mount |
| Replaceable Insert: | No | Bearing Insert Coating: | Uncoated |
| Platform: | Type E | Retainer Material: | Steel |
| Housing Color: | Gray | End Cap: | No |
| Outer Ring Land Profile: | Standard | Misalignment Type: | None |
| Series: | FBE920 | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Operating Temperature (F): | 200 °F | Housing Style: | Flange Block |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662289498659 | Weight: | 7.52 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

