Browning Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - FBE920X 1 1/2
Part #:730022
Catalog #:FBE920X 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.38 in | Housing Width (in): | 5.375 in |
| Overall Width (in): | 3.45 in | Bolt Center Diameter (in): | 5.83 in |
| Bolt Center-to-Center Length (in): | 4.125 in | Bolt Size (in): | 0.5 in |
| Overall Height (in): | 3.453 in | Bore Size (in): | 1.5000 in |
| Centerline to Front Face (in): | 1.723 in | Inner Race Length (in): | 3.375 in |
| Foot Height (in): | 1.188 in | Collar Outer Diameter (in): | 3.188 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Bore Shape: | Straight | Housing Type: | Flange, Four Bolt |
| Housing Material: | Cast Iron | Speed (Max): | 2500 |
| Expansion: | Non-Expansion Bearing (Fixed) | Rolling Element: | Tapered Roller |
| Seal Type: | Single Lip Contact Seal | Housing Base: | Solid |
| Pilot Configuration: | No Pilot | Internal Clearance: | Standard |
| Locking Type: | Double Collar Mount | Radial Dynamic Load Capacity (lb): | 6,140 lb |
| Housing Construction: | One Piece | Misalignment: | None |
| Misalignment Type: | None | Platform: | Type E |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | Replaceable Insert: | No |
| Housing Color: | Gray | End Cap: | No |
| Series: | FBE920 | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Style: | Flange Block | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 200 °F | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662289528684 | Weight: | 12.08 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

