Browning Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - FBE920X 1 15/16
Part #:730025
Catalog #:FBE920X 1 15/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.5 in | Overall Width (in): | 3.63 in |
| Bolt Center Diameter (in): | 6.19 in | Overall Length (in): | 5.63 in |
| Bolt Center-to-Center Length (in): | 4.375 in | Housing Width (in): | 5.625 in |
| Overall Height (in): | 3.625 in | Bore Size (in): | 1.9375 in |
| Inner Race Length (in): | 3.5 in | Foot Height (in): | 1.188 in |
| Centerline to Front Face (in): | 1.812 in | Collar Outer Diameter (in): | 3.438 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Rolling Element: | Tapered Roller | Measure Units: | Inch |
| Housing Base: | Solid | Expansion: | Non-Expansion Bearing (Fixed) |
| Speed (Max): | 2000 | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Material: | Cast Iron |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 8,070 lb |
| Locking Type: | Double Collar Mount | Misalignment: | None |
| Bearing Insert Coating: | Uncoated | Replaceable Insert: | No |
| Housing Color: | Gray | Misalignment Type: | None |
| Platform: | Type E | End Cap: | No |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Series: | FBE920 | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Operating Temperature (F): | 200 °F | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Lubrication Type: | Lithium; EP; NLGI#2 |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
General Specifications
| UPC: | 662289618699 | Weight: | 12.00 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.63 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

