Browning Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - FBE920X2
Part #:730026
Catalog #:FBE920X2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 5.625 in | Bolt Center Diameter (in): | 6.19 in |
| Overall Width (in): | 3.63 in | Bolt Size (in): | 0.5 in |
| Bolt Center-to-Center Length (in): | 4.375 in | Overall Length (in): | 5.63 in |
| Overall Height (in): | 3.625 in | Bore Size (in): | 2 in |
| Foot Height (in): | 1.188 in | Inner Race Length (in): | 3.5 in |
| Centerline to Front Face (in): | 1.812 in | Collar Outer Diameter (in): | 3.438 in |
Technical Specifications
| Housing Type: | Flange, Four Bolt | Expansion: | Non-Expansion Bearing (Fixed) |
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal |
| Housing Base: | Solid | Speed (Max): | 2000 |
| Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Measure Units: | Inch | Rolling Element: | Tapered Roller |
| Pilot Configuration: | No Pilot | Internal Clearance: | Standard |
| Misalignment: | None | Housing Construction: | One Piece |
| Locking Type: | Double Collar Mount | Radial Dynamic Load Capacity (lb): | 8,070 lb |
| End Cap: | No | Housing Color: | Gray |
| Platform: | Type E | Retainer Material: | Steel |
| Misalignment Type: | None | Outer Ring Land Profile: | Standard |
| Replaceable Insert: | No | Bearing Insert Coating: | Uncoated |
| Series: | FBE920 | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Operating Temperature (F): | 200 °F | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662289648719 | Weight: | 12.54 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.63 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

