Browning Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - FBE920X3
Part #:730032
Catalog #:FBE920X3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 7.75 in | Bolt Center Diameter (in): | 8.48 in |
| Overall Length (in): | 7.75 in | Bolt Size (in): | 0.75 in |
| Bolt Center-to-Center Length (in): | 6 in | Overall Width (in): | 4.69 in |
| Overall Height (in): | 4.688 in | Bore Size (in): | 3 in |
| Foot Height (in): | 1.625 in | Centerline to Front Face (in): | 1.596 in |
| Inner Race Length (in): | 4.5 in | Collar Outer Diameter (in): | 4.719 in |
Technical Specifications
| Expansion: | Non-Expansion Bearing (Fixed) | Housing Material: | Cast Iron |
| Measure Units: | Inch | Rolling Element: | Tapered Roller |
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Base: | Solid |
| Insert Material: | 52100 Bearing Steel | Speed (Max): | 1500 |
| Pilot Configuration: | No Pilot | Radial Dynamic Load Capacity (lb): | 9,630 lb |
| Misalignment: | None | Internal Clearance: | Standard |
| Housing Construction: | One Piece | Locking Type: | Double Collar Mount |
| Replaceable Insert: | No | Platform: | Type E |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| End Cap: | No | Misalignment Type: | None |
| Retainer Material: | Steel | Bearing Insert Coating: | Uncoated |
| Series: | FBE920 | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Lubrication Type: | Lithium; EP; NLGI#2 |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 200 °F |
General Specifications
| UPC: | 662289628735 | Weight: | 28.90 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

