Browning Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - FBE920X 3 1/2
Part #:730035
Catalog #:FBE920X 3 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 9.25 in | Housing Width (in): | 9.25 in |
| Bolt Center Diameter (in): | 9.91 in | Overall Width (in): | 5.25 in |
| Bolt Size (in): | 0.75 in | Bolt Center-to-Center Length (in): | 7 in |
| Overall Height (in): | 5.25 in | Bore Size (in): | 3.5000 in |
| Centerline to Front Face (in): | 2.625 in | Inner Race Length (in): | 5 in |
| Foot Height (in): | 1.875 in | Collar Outer Diameter (in): | 5.438 in |
Technical Specifications
| Housing Material: | Cast Iron | Seal Type: | Single Lip Contact Seal |
| Housing Base: | Solid | Speed (Max): | 1000 |
| Housing Type: | Flange, Four Bolt | Rolling Element: | Tapered Roller |
| Measure Units: | Inch | Expansion: | Non-Expansion Bearing (Fixed) |
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Radial Dynamic Load Capacity (lb): | 15,320 lb |
| Internal Clearance: | Standard | Housing Construction: | One Piece |
| Misalignment: | None | Locking Type: | Double Collar Mount |
| Bearing Insert Coating: | Uncoated | Replaceable Insert: | No |
| Housing Color: | Gray | Retainer Material: | Steel |
| Platform: | Type E | Misalignment Type: | None |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Series: | FBE920 | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Operating Temperature (F): | 200 °F | Lubrication Type: | Lithium; EP; NLGI#2 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Housing Style: | Flange Block |
General Specifications
| UPC: | 662289488810 | Weight: | 45.00 LB |
| Packaged Length: | 9.38 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

