Browning Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - FBE920X 3 15/16
Part #:730036
Catalog #:FBE920X 3 15/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 10.25 in | Housing Width (in): | 10.25 in |
| Bolt Size (in): | 0.875 in | Bolt Center Diameter (in): | 10.97 in |
| Overall Width (in): | 6.56 in | Bolt Center-to-Center Length (in): | 7.75 in |
| Overall Height (in): | 6.563 in | Bore Size (in): | 3.9375 in |
| Inner Race Length (in): | 6.25 in | Foot Height (in): | 2.188 in |
| Centerline to Front Face (in): | 3.281 in | Collar Outer Diameter (in): | 5.938 in |
Technical Specifications
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Material: | Cast Iron | Bore Shape: | Straight |
| Rolling Element: | Tapered Roller | Housing Base: | Solid |
| Expansion: | Non-Expansion Bearing (Fixed) | Speed (Max): | 1000 |
| Pilot Configuration: | No Pilot | Radial Dynamic Load Capacity (lb): | 20,980 lb |
| Locking Type: | Double Collar Mount | Internal Clearance: | Standard |
| Housing Construction: | One Piece | Misalignment: | None |
| Misalignment Type: | None | Platform: | Type E |
| Retainer Material: | Steel | Bearing Insert Coating: | Uncoated |
| Housing Color: | Gray | End Cap: | No |
| Replaceable Insert: | No | Outer Ring Land Profile: | Standard |
| Series: | FBE920 | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 200 °F | Lubrication Type: | Lithium; EP; NLGI#2 |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662289518845 | Weight: | 71.66 LB |
| Packaged Length: | 10.38 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 6.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

