Sealmaster Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - DRPBA 315-C4
Part #:552398
Catalog #:DRPBA 315-C4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.75 in | Base Width (in): | 4.672 in |
| Overall Width (in): | 5.25 in | Bolt Center-to-Center Length (in): | 13.5 in |
| Overall Length (in): | 17.5 in | Overall Height (in): | 9.375 in |
| Bore Size (in): | 3.9375 in | Inner Race Length (in): | 5.25 in |
| Bolt Center Max (in): | 15 in | Centerline to Front Face (in): | 3.125 in |
| Base to Center Height (in): | 5 in | Bolt Center Min (in): | 12 in |
| Foot Height (in): | 2.75 in | Collar Outer Diameter (in): | 6 in |
Technical Specifications
| Expansion: | No | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Seal Type: | Single Lip Contact Seal |
| Housing Material: | Cast Iron | Housing Type: | Pillow Block, Four Bolt |
| Housing Base: | Solid | Rolling Element: | Tapered Roller |
| Housing Construction: | Split Two Piece | Misalignment: | ±3.0° Misalignment - Static Only |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 20,980 lb |
| Locking Type: | Collar Mount | Internal Clearance: | Standard |
| Speed (Max): | 1250 | Retainer Material: | Steel |
| Housing Color: | Gray | Platform: | RPB Series |
| Replaceable Insert: | Yes | End Cap: | No |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Series: | DRPBA |
| Grease Fitting Thread Size: | 1/8 NPT | Insert Number: | RCIA-315C |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 | Housing Style: | Pillow Block |
General Specifications
| UPC: | 662288486381 | Weight: | 87.50 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 9.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

