Sealmaster Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RPBA 207-4
Part #:552532
Catalog #:RPBA 207-4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.625 in | Overall Width (in): | 3.31 in |
| Bolt Size (in): | 0.625 in | Overall Length (in): | 10.375 in |
| Base Width (in): | 3.5 in | Bore Size (in): | 2.4375 in |
| Inner Race Length (in): | 3.313 in | Base to Center Height (in): | 2.75 in |
| Bolt Center Min (in): | 7.75 in | Centerline to Front Face (in): | 2 in |
| Foot Height (in): | 1.813 in | Bolt Center Max (in): | 8.75 in |
| Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Expansion: | No | Rolling Element: | Tapered Roller |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Housing Type: | Pillow Block, Four Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Material: | Cast Iron | Housing Base: | Solid |
| Speed (Max): | 2000 | Locking Type: | Collar Mount |
| Internal Clearance: | Standard | Bore Shape: | Straight |
| Misalignment: | ±3.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 9,030 lb |
| Housing Construction: | Split Two Piece | Platform: | RPB Series |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Uncoated |
| Retainer Material: | Steel | Replaceable Insert: | Yes |
| End Cap: | No | Series: | RPBA |
| Grease Fitting Thread Size: | 1/8 NPT | Lubrication Type: | Lithium; EP; NLGI#2 |
| Insert Number: | RCIA-207 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Ability to Relubricate: | Yes | Housing Style: | Pillow Block |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662288487609 | Weight: | 21.49 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

