Sealmaster Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPBXT 315-4
Part #:550351
Catalog #:RPBXT 315-4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 4.75 in | Bolt Size (in): | 0.75 in |
| Overall Length (in): | 16.5 in | Overall Width (in): | 6.25 in |
| Bolt Center-to-Center Length (in): | 13.505 in | Overall Height (in): | 9.313 in |
| Bore Size (in): | 3.9375 in | Centerline to Front Face (in): | 3.125 in |
| Base to Center Height (in): | 4.938 in | Bolt Center Max (in): | 14.125 in |
| Inner Race Length (in): | 6.25 in | Bolt Center Min (in): | 12.875 in |
| Foot Height (in): | 2 in | Collar Outer Diameter (in): | 6 in |
Technical Specifications
| Housing Type: | Pillow Block, Four Bolt | Insert Material: | 52100 Bearing Steel |
| Housing Base: | Solid | Rolling Element: | Tapered Roller |
| Seal Type: | Felt Labyrinth Seal | Housing Material: | Cast Iron |
| Measure Units: | Inch | Expansion: | No |
| Housing Construction: | Split Two Piece | Internal Clearance: | Standard |
| Misalignment: | ±3.0° Misalignment - Static Only | Bore Shape: | Straight |
| Locking Type: | Double Collar Mount | Radial Dynamic Load Capacity (lb): | 20,980 lb |
| Speed (Max): | 1250 | Platform: | RPB Series |
| End Cap: | No | Misalignment Type: | Static Only |
| Housing Color: | Gray | Retainer Material: | Steel |
| Bearing Insert Coating: | Uncoated | Outer Ring Land Profile: | Standard |
| Replaceable Insert: | Yes | Series: | RPBXT |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Style: | Pillow Block |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Insert Number: | RCI-315 |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288744221 | Weight: | 87.10 LB |
| Packaged Length: | 18.75 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

