Sealmaster Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERPB 415-4
Part #:550814
Catalog #:ERPB 415-4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 18.5 in | Base Width (in): | 6.078 in |
| Bolt Size (in): | 0.875 in | Overall Height (in): | 11.313 in |
| Overall Width (in): | 7.25 in | Bore Size (in): | 4.9375 in |
| Base to Center Height (in): | 5.5 in | Bolt Center Min (in): | 13.5 in |
| Foot Height (in): | 3.125 in | Bolt Center Max (in): | 15.875 in |
| Centerline to Front Face (in): | 3.625 in | Inner Race Length (in): | 7.25 in |
| Collar Outer Diameter (in): | 7.313 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Seal Type: | Felt Labyrinth Seal |
| Rolling Element: | Tapered Roller | Housing Material: | Cast Iron |
| Housing Type: | Pillow Block, Four Bolt | Housing Base: | Solid |
| Expansion: | Yes | Measure Units: | Inch |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Speed (Max): | 1000 | Locking Type: | Double Collar Mount |
| Misalignment: | ±3.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 35,520 lb |
| Housing Construction: | Split Two Piece | End Cap: | No |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Uncoated |
| Retainer Material: | Steel | Replaceable Insert: | Yes |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Platform: | RPB Series | Series: | ERPB |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
| Insert Number: | ERCI-415 | Duty/Series: | Standard |
General Specifications
| UPC: | 662288481263 | Weight: | 161.00 LB |
| Packaged Length: | 18.75 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

