Sealmaster Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 215-4
Part #:550873
Catalog #:RPB 215-4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.5 in | Bolt Center-to-Center Length (in): | 9.375 in |
| Base Width (in): | 3.75 in | Overall Height (in): | 6.375 in |
| Bolt Size (in): | 0.625 in | Overall Length (in): | 11.75 in |
| Bore Size (in): | 2.9375 in | Centerline to Front Face (in): | 2.25 in |
| Base to Center Height (in): | 3.125 in | Bolt Center Min (in): | 8.75 in |
| Foot Height (in): | 1.75 in | Inner Race Length (in): | 4.5 in |
| Bolt Center Max (in): | 10 in | Collar Outer Diameter (in): | 4.719 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Tapered Roller |
| Expansion: | No | Insert Material: | 52100 Bearing Steel |
| Seal Type: | Felt Labyrinth Seal | Housing Material: | Cast Iron |
| Measure Units: | Inch | Housing Type: | Pillow Block, Four Bolt |
| Misalignment: | ±3.0° Misalignment - Static Only | Locking Type: | Double Collar Mount |
| Radial Dynamic Load Capacity (lb): | 9,630 lb | Internal Clearance: | Standard |
| Bore Shape: | Straight | Speed (Max): | 1750 |
| Housing Construction: | Split Two Piece | Platform: | RPB Series |
| Replaceable Insert: | Yes | Bearing Insert Coating: | Uncoated |
| Misalignment Type: | Static Only | Retainer Material: | Steel |
| End Cap: | No | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Style: | Pillow Block |
| Lubrication Type: | Lithium; EP; NLGI#2 | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Insert Number: | RCI-215 |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288481539 | Weight: | 33.00 LB |
| Packaged Length: | 12.13 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 4.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

