Sealmaster Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 307-4
Part #:550877
Catalog #:RPB 307-4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.75 in | Overall Length (in): | 13.75 in |
| Overall Width (in): | 5 in | Overall Height (in): | 7.75 in |
| Base Width (in): | 4.5 in | Bore Size (in): | 3.4375 in |
| Base to Center Height (in): | 3.75 in | Bolt Center Max (in): | 11.5 in |
| Foot Height (in): | 2.063 in | Inner Race Length (in): | 5 in |
| Centerline to Front Face (in): | 2.5 in | Bolt Center Min (in): | 10.563 in |
| Collar Outer Diameter (in): | 5.438 in |
Technical Specifications
| Housing Type: | Pillow Block, Four Bolt | Housing Base: | Solid |
| Housing Material: | Cast Iron | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Seal Type: | Felt Labyrinth Seal |
| Expansion: | No | Rolling Element: | Tapered Roller |
| Housing Construction: | Split Two Piece | Internal Clearance: | Standard |
| Bore Shape: | Straight | Speed (Max): | 1500 |
| Locking Type: | Double Collar Mount | Misalignment: | ±3.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 15,320 lb | Outer Ring Land Profile: | Standard |
| Retainer Material: | Steel | End Cap: | No |
| Bearing Insert Coating: | Uncoated | Replaceable Insert: | Yes |
| Misalignment Type: | Static Only | Platform: | RPB Series |
| Housing Color: | Gray | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Lubrication Type: | Lithium; EP; NLGI#2 |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Ability to Relubricate: | Yes | Housing Style: | Pillow Block |
| Insert Number: | RCI-307 | Duty/Series: | Standard |
General Specifications
| UPC: | 662288481560 | Weight: | 59.48 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 9.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

