Sealmaster Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 207-C4
Part #:551269
Catalog #:RPB 207-C4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 3.5 in | Overall Length (in): | 10.375 in |
| Overall Height (in): | 5.625 in | Bolt Size (in): | 0.625 in |
| Overall Width (in): | 4 in | Bolt Center-to-Center Length (in): | 8.25 in |
| Bore Size (in): | 2.4375 in | Centerline to Front Face (in): | 2 in |
| Bolt Center Min (in): | 7.75 in | Inner Race Length (in): | 4 in |
| Foot Height (in): | 1.625 in | Base to Center Height (in): | 2.75 in |
| Bolt Center Max (in): | 8.75 in | Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Tapered Roller |
| Seal Type: | Single Lip Contact Seal | Measure Units: | Inch |
| Housing Type: | Pillow Block, Four Bolt | Housing Base: | Solid |
| Housing Material: | Cast Iron | Expansion: | No |
| Misalignment: | ±3.0° Misalignment - Static Only | Bore Shape: | Straight |
| Locking Type: | Double Collar Mount | Housing Construction: | Split Two Piece |
| Internal Clearance: | Standard | Speed (Max): | 2000 |
| Radial Dynamic Load Capacity (lb): | 9,030 lb | Replaceable Insert: | Yes |
| Retainer Material: | Steel | Housing Color: | Gray |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Uncoated |
| Platform: | RPB Series | Outer Ring Land Profile: | Standard |
| End Cap: | No | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Ability to Relubricate: | Yes |
| Housing Style: | Pillow Block | Lubrication Type: | Lithium; EP; NLGI#2 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Insert Number: | RCI-207C |
General Specifications
| UPC: | 662288481881 | Weight: | 22.40 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

