Sealmaster Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 308-C4
Part #:551278
Catalog #:RPB 308-C4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 13.75 in | Bolt Size (in): | 0.625 in |
| Overall Width (in): | 5 in | Base Width (in): | 4.5 in |
| Bolt Center-to-Center Length (in): | 11.03 in | Overall Height (in): | 7.75 in |
| Bore Size (in): | 3.5000 in | Bolt Center Min (in): | 10.563 in |
| Bolt Center Max (in): | 11.5 in | Base to Center Height (in): | 3.75 in |
| Inner Race Length (in): | 5 in | Foot Height (in): | 2.063 in |
| Centerline to Front Face (in): | 2.5 in | Collar Outer Diameter (in): | 5.438 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Expansion: | No |
| Rolling Element: | Tapered Roller | Housing Material: | Cast Iron |
| Measure Units: | Inch | Housing Type: | Pillow Block, Four Bolt |
| Housing Base: | Solid | Seal Type: | Single Lip Contact Seal |
| Misalignment: | ±3.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 15,320 lb |
| Locking Type: | Double Collar Mount | Bore Shape: | Straight |
| Speed (Max): | 1500 | Housing Construction: | Split Two Piece |
| Internal Clearance: | Standard | End Cap: | No |
| Platform: | RPB Series | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Uncoated | Housing Color: | Gray |
| Replaceable Insert: | Yes | Retainer Material: | Steel |
| Outer Ring Land Profile: | Standard | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium; EP; NLGI#2 | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Insert Number: | RCI-308C |
General Specifications
| UPC: | 662288481966 | Weight: | 59.60 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 9.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

