Sealmaster Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERPB 400-C4
Part #:551303
Catalog #:ERPB 400-C4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 5.156 in | Bolt Size (in): | 0.75 in |
| Overall Length (in): | 15.25 in | Overall Width (in): | 6.25 in |
| Overall Height (in): | 8.875 in | Bolt Center-to-Center Length (in): | 12 in |
| Bore Size (in): | 4 in | Bolt Center Min (in): | 11 in |
| Foot Height (in): | 2.438 in | Bolt Center Max (in): | 13 in |
| Base to Center Height (in): | 4.25 in | Centerline to Front Face (in): | 3.125 in |
| Inner Race Length (in): | 6.25 in | Collar Outer Diameter (in): | 5.938 in |
Technical Specifications
| Housing Base: | Solid | Expansion: | Yes |
| Housing Type: | Pillow Block, Four Bolt | Measure Units: | Inch |
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Tapered Roller |
| Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 20,980 lb |
| Speed (Max): | 1250 | Locking Type: | Double Collar Mount |
| Bore Shape: | Straight | Misalignment: | ±3.0° Misalignment - Static Only |
| Housing Construction: | Split Two Piece | Bearing Insert Coating: | Uncoated |
| Replaceable Insert: | Yes | Misalignment Type: | Static Only |
| Platform: | RPB Series | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Retainer Material: | Steel |
| End Cap: | No | Series: | ERPB |
| Grease Fitting Thread Size: | 1/8 NPT | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Insert Number: | ERCI-400C | Maximum Operating Temperature (F): | 220 °F |
| Housing Style: | Pillow Block | Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288482123 | Weight: | 90.00 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 9.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

