Sealmaster Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERPB 415-C4
Part #:551306
Catalog #:ERPB 415-C4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 7.25 in | Overall Height (in): | 11.313 in |
| Overall Length (in): | 18.5 in | Bolt Size (in): | 0.875 in |
| Base Width (in): | 6.078 in | Bore Size (in): | 4.9375 in |
| Foot Height (in): | 3.125 in | Inner Race Length (in): | 7.25 in |
| Centerline to Front Face (in): | 3.625 in | Bolt Center Max (in): | 15.875 in |
| Bolt Center Min (in): | 13.5 in | Base to Center Height (in): | 5.5 in |
| Collar Outer Diameter (in): | 7.313 in |
Technical Specifications
| Expansion: | Yes | Insert Material: | 52100 Bearing Steel |
| Housing Base: | Solid | Rolling Element: | Tapered Roller |
| Measure Units: | Inch | Seal Type: | Single Lip Contact Seal |
| Housing Material: | Cast Iron | Housing Type: | Pillow Block, Four Bolt |
| Internal Clearance: | Standard | Speed (Max): | 1000 |
| Radial Dynamic Load Capacity (lb): | 35,520 lb | Misalignment: | ±3.0° Misalignment - Static Only |
| Locking Type: | Double Collar Mount | Housing Construction: | Split Two Piece |
| Bore Shape: | Straight | End Cap: | No |
| Housing Color: | Gray | Misalignment Type: | Static Only |
| Retainer Material: | Steel | Replaceable Insert: | Yes |
| Platform: | RPB Series | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | Series: | ERPB |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Operating Temperature (F): | 220 °F |
| Duty/Series: | Standard | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Insert Number: | ERCI-415C | Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288482154 | Weight: | 161.00 LB |
| Packaged Length: | 18.75 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

