Sealmaster Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPBXT 308-4
Part #:554430
Catalog #:RPBXT 308-4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5 in | Overall Height (in): | 8.5 in |
| Overall Length (in): | 15.25 in | Base Width (in): | 4.375 in |
| Bolt Center-to-Center Length (in): | 12.25 in | Bolt Size (in): | 0.75 in |
| Bore Size (in): | 3.5000 in | Inner Race Length (in): | 5 in |
| Centerline to Front Face (in): | 2.5 in | Bolt Center Max (in): | 12.75 in |
| Base to Center Height (in): | 4.5 in | Bolt Center Min (in): | 11.75 in |
| Foot Height (in): | 1.75 in | Collar Outer Diameter (in): | 5.547 in |
Technical Specifications
| Measure Units: | Inch | Housing Type: | Pillow Block, Four Bolt |
| Expansion: | No | Seal Type: | Felt Labyrinth Seal |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Tapered Roller |
| Housing Base: | Solid | Housing Material: | Cast Iron |
| Bore Shape: | Straight | Housing Construction: | Split Two Piece |
| Misalignment: | ±3.0° Misalignment - Static Only | Speed (Max): | 1500 |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 15,320 lb |
| Locking Type: | Double Collar Mount | Retainer Material: | Steel |
| Replaceable Insert: | Yes | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Platform: | RPB Series | End Cap: | No |
| Bearing Insert Coating: | Uncoated | Series: | RPBXT |
| Grease Fitting Thread Size: | 1/8 NPT | Lubrication Type: | Lithium; EP; NLGI#2 |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Insert Number: | RCI-308 |
General Specifications
| UPC: | 662288744214 | Weight: | 66.50 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 9.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

