Sealmaster Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 408-C4
Part #:559871
Catalog #:RPB 408-C4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 16.5 in | Overall Width (in): | 6.75 in |
| Base Width (in): | 4.625 in | Overall Height (in): | 9.625 in |
| Bolt Size (in): | 0.75 in | Bore Size (in): | 4.5000 in |
| Bolt Center Min (in): | 11.75 in | Centerline to Front Face (in): | 3.375 in |
| Base to Center Height (in): | 4.75 in | Foot Height (in): | 2.75 in |
| Bolt Center Max (in): | 13.875 in | Inner Race Length (in): | 6.75 in |
| Collar Outer Diameter (in): | 6.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Rolling Element: | Tapered Roller |
| Housing Base: | Solid | Housing Type: | Pillow Block, Four Bolt |
| Insert Material: | 52100 Bearing Steel | Expansion: | No |
| Measure Units: | Inch | Seal Type: | Single Lip Contact Seal |
| Bore Shape: | Straight | Speed (Max): | 1250 |
| Misalignment: | ±3.0° Misalignment - Static Only | Housing Construction: | Split Two Piece |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 25,750 lb |
| Locking Type: | Double Collar Mount | Outer Ring Land Profile: | Standard |
| Replaceable Insert: | Yes | Misalignment Type: | Static Only |
| Housing Color: | Gray | Retainer Material: | Steel |
| End Cap: | No | Platform: | RPB Series |
| Bearing Insert Coating: | Uncoated | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Duty/Series: | Standard |
| Lubrication Type: | Lithium; EP; NLGI#2 | Insert Number: | RCI-408C |
| Ability to Relubricate: | Yes | Housing Style: | Pillow Block |
General Specifications
| UPC: | 662288493693 | Weight: | 95.60 LB |
| Packaged Length: | 18.75 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

