Browning Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - PBE920FX 3 7/16
Part #:730053
Catalog #:PBE920FX 3 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.75 in | Overall Width (in): | 5 in |
| Overall Height (in): | 7.5 in | Base Width (in): | 4.5 in |
| Overall Length (in): | 14 in | Bore Size (in): | 3.4375 in |
| Bolt Center Max (in): | 11.438 in | Base to Center Height (in): | 3.75 in |
| Inner Race Length (in): | 5 in | Foot Height (in): | 2.125 in |
| Centerline to Front Face (in): | 2.5 in | Bolt Center Min (in): | 9.688 in |
| Collar Outer Diameter (in): | 5.438 in |
Technical Specifications
| Expansion: | No | Seal Type: | Single Lip Contact Seal |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Pillow Block, Four Bolt |
| Housing Material: | Cast Iron | Rolling Element: | Tapered Roller |
| Housing Base: | Semi-Solid | Measure Units: | Inch |
| Internal Clearance: | Standard | Bore Shape: | Straight |
| Speed (Max): | 1000 | Misalignment: | None |
| Locking Type: | Double Collar Mount | Housing Construction: | One Piece |
| Radial Dynamic Load Capacity (lb): | 15,320 lb | Misalignment Type: | None |
| Replaceable Insert: | No | Bearing Insert Coating: | Uncoated |
| Retainer Material: | Steel | End Cap: | No |
| Housing Color: | Gray | Platform: | Type E |
| Outer Ring Land Profile: | Standard | Series: | PBE920 |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Operating Temperature (F): | 200 °F |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662289616855 | Weight: | 48.81 LB |
| Packaged Length: | 14.25 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

