Browning Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - PBE920FX 4 7/16
Part #:730056
Catalog #:PBE920FX 4 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.75 in | Base Width (in): | 4.625 in |
| Overall Width (in): | 6.75 in | Overall Length (in): | 16.625 in |
| Overall Height (in): | 9.375 in | Bore Size (in): | 4.4375 in |
| Base to Center Height (in): | 4.75 in | Centerline to Front Face (in): | 3.375 in |
| Foot Height (in): | 2.75 in | Bolt Center Min (in): | 11.25 in |
| Inner Race Length (in): | 6.75 in | Bolt Center Max (in): | 13.875 in |
| Collar Outer Diameter (in): | 6.5 in |
Technical Specifications
| Measure Units: | Inch | Seal Type: | Single Lip Contact Seal |
| Housing Material: | Cast Iron | Housing Base: | Semi-Solid |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Pillow Block, Four Bolt |
| Expansion: | No | Rolling Element: | Tapered Roller |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 25,750 lb |
| Speed (Max): | 750 | Locking Type: | Double Collar Mount |
| Misalignment: | None | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Retainer Material: | Steel | Platform: | Type E |
| Housing Color: | Gray | End Cap: | No |
| Replaceable Insert: | No | Bearing Insert Coating: | Uncoated |
| Misalignment Type: | None | Series: | PBE920 |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Operating Temperature (F): | 200 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662289526871 | Weight: | 84.80 LB |
| Packaged Length: | 16.75 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 7.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

