Browning Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - PBE920FX5
Part #:730059
Catalog #:PBE920FX5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 10.875 in | Overall Width (in): | 7.25 in |
| Base Width (in): | 5.125 in | Bolt Size (in): | 0.875 in |
| Overall Length (in): | 18.5 in | Bore Size (in): | 5 in |
| Bolt Center Max (in): | 15.875 in | Inner Race Length (in): | 7.25 in |
| Foot Height (in): | 3.125 in | Base to Center Height (in): | 5.5 in |
| Centerline to Front Face (in): | 3.625 in | Bolt Center Min (in): | 13 in |
| Collar Outer Diameter (in): | 7.406 in |
Technical Specifications
| Housing Material: | Cast Iron | Insert Material: | 52100 Bearing Steel |
| Expansion: | No | Housing Type: | Pillow Block, Four Bolt |
| Measure Units: | Inch | Housing Base: | Semi-Solid |
| Rolling Element: | Tapered Roller | Seal Type: | Single Lip Contact Seal |
| Misalignment: | None | Locking Type: | Double Collar Mount |
| Speed (Max): | 750 | Radial Dynamic Load Capacity (lb): | 35,520 lb |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Internal Clearance: | Standard | Replaceable Insert: | No |
| Housing Color: | Gray | Retainer Material: | Steel |
| End Cap: | No | Misalignment Type: | None |
| Platform: | Type E | Bearing Insert Coating: | Uncoated |
| Outer Ring Land Profile: | Standard | Series: | PBE920 |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Style: | Pillow Block |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Maximum Operating Temperature (F): | 200 °F | Lubrication Type: | Lithium; EP; NLGI#2 |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662289636761 | Weight: | 125.80 LB |
| Packaged Length: | 22.50 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 7.75 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

